??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-620-068-111-00-S115
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS U-620-068-111-00-S115
VERF
Availability
Available
BC
Order code
BIS00Z3
TC
Product identifier
BIS U-620-068-111-00-S115
PX
Product view
50297_02
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
0.750 Kg
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 902…928 MHz, Interface = RS232, Supported RFID technologies = UHF 860...960 MHz (BIS U), Number of connectable R/W heads / antennas = 1, Output power adjustable = 10 dBm…27 dBm (10 mW…500 mW), Operating voltage Ub = 19.2...28.8 VDC, Housing material = Aluminium, Ambient temperature = -20...50 °C, IP rating = IP65, with connector, Approval/Conformity = FCC (Radio), WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.